igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 from 5
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
80 mm
Max. cable diameter
72 mm

Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
100 mm
Bend radius [R]
200 mm
Article structure & price calculation
Off-centre feed
mm
Total price
EGP 2,387.01 / Chain linkplus VAT and shipping chargesEGP 23,870.10
ready for shipping in 72 hours
Parts list
(1)e-chain®
Part No. : R4.80.10.200.0EGP 23,870.10
Enclosed energy chain series R4.80 | Fully enclosed: can be opened along the outer radius from one side | Inner height: 80mmApplication
igus-icon-checkUnsupported
Gliding
Vertical hanging
Energy chain
igus-icon-lieferzeitR4.80.10.200.0100200