igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 from 4
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
73 mm
Max. cable diameter
48 mm

Opening principle
Openable along outer radius
Inner width [Bi]
140 mm
Bend radius [R]
140 mm
Article structure & price calculation
Off-centre feedinfo
info
Total price
EGP 956.38 / Chain linkplus VAT and shipping chargesEGP 17,214.84
ready for shipping in 24-48 hours
Parts list
(1)e-chain®
Part No. : RX56.140.140.0EGP 17,214.84
Energy tube series RX56 | Extremely swarf-resistant energy tubes, lid can be opened along the outer radius | Inner height: 73mmApplication
igus-icon-checkUnsupported
Gliding
Vertical hanging
Energy chain
igus-icon-lieferzeit-dotRX56.140.140.0140140