igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 from 4
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
62 mm
Max. cable diameter
56 mm

Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
50 mm
Bend radius [R]
135 mm
Article structure & price calculation
Off-centre feedinfo
info
Total price
EGP 721.24 / Chain linkplus VAT and shipping chargesEGP 7,933.64
ready for shipping in 72 hours
Parts list
(1)e-chain®
Part No. : 14340.05.135.0EGP 7,933.64
Energy chain series 14340 | With crossbars every 2nd link: openable along the inner and outer radii | Inner height: 62mmApplication
igus-icon-checkUnsupported
Gliding
Vertical hanging
Energy chain
igus-icon-lieferzeit14340.05.135.050135