igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 from 7
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
38 mm
Max. cable diameter
34.2 mm

Opening principle
Openable along outer radius
Inner width [Bi]
50 mm
Bend radius [R]
63 mm
Article structure & price calculation
Off-centre feedinfo
info
Total price
EGP 274.66 / Chain linkplus VAT and shipping chargesEGP 4,943.88
ready for shipping in 24-48 hours
Parts list
(1)e-chain®
Part No. : E2.38.050.063.0EGP 4,943.88
Series E2.38 | Openable from both sides along the outer radius | Inner height: 38mmApplication
igus-icon-checkUnsupported
Gliding
Vertical hanging
Energy chain
igus-icon-lieferzeit-dotE2.38.050.063.05063