Apiro rotary linear table

LCA-MRA-RL-8-250-0100 product image
igus-icon-lupe
LCA-MRA-RL-8-250-0100 product image
igus-icon-lupe
LCA-MRA-RL-8-250-0100 product image
igus-icon-lupe
1 from 3
LCA-MRA-RL-8-250-0100 product image
LCA-MRA-RL-8-250-0100 product image
LCA-MRA-RL-8-250-0100 product image

Product information

  • Payload up to 1.5 kg
  • Working space up to 390 mm 
  • Degrees of freedom: 2
  • Speed: up to 0.1 m/s
  • Min. service life: 1 million cycles
  • Repeat accuracy ± 0.5 mm

Optionally available

  • Other sizes on request
  • Energy chains (not included in the scope of delivery)
igus-icon-lieferzeitLCA-MRA-RL-8-250-0100
No controller