iglidur® X, round bar, the specialist for chemicals and high temperatures

SFRX-1000 product image
igus-icon-lupe
  • Continuous operating temperatures from -100 to +250°C
  • Extremely high chemical resistance
  • Complies with the fire prevention requirements of the Federal Aviation Administration of the USA (FAA) for aircraft interiors
  • Excellent wear resistance under water
  • High compressive strength
  • Mould-resistant according to DIN EN ISO 846
igus-icon-lieferzeit-dotSFRX-1000
10