Claw coupling with round axis clamp
The claw coupling is the connecting link between the drive pin of the axis and the motor pin. Here the axis support and the motor mount are round. Surrounded by the two mounts is the replaceable elastomer. Both radial and axial clearance are compensated by this damping element.

Tech up:
- Damping, compensating power transmission, hollow coupling for shaft length compensation

Cost down:
- Extension of the standardised coupling series

Proof:
- 50% installation time saved thanks to shaft length compensation

Sustainability: