drylin® E proximity switch - limit and reference switch with metal housing and mechanical changeover contact
igus-icon-lupe
Operating voltage: 48V DC/250V AC
Max. switching current: 1000/6000mA
Max. switching frequency: 0.25
Protection class: IP50
igus-icon-lieferzeit-dotINI-AC-F-025-I-AA
flat connection/solder connection
mechanical changeover contact
no
The proximity switch, also known as a limit or reference switch, is used to limit and protect the travel length of linear axes with a power amplifier combination. They are also indispensable for homing with incremental encoders. The proximity switch with the metal housing and the mechanical changeover contact has two different connection options (flat connector/solder connection): NO or NC contact.