igus-icon-lupe
igus-icon-lupe
1 from 2
- Material: iglidur J
- Thread direction: Right-hand thread
- Thread type: High helix thread dryspin
- Design: Standard
- Cylindrical lead screw nut
igus-icon-lieferzeitDST-JSRM-365036DS25X5
50
36
DS25X5
Lead screw nut made of iglidur J- High efficiency at all speeds
Our lead screw nut made of the high-performance polymer iglidur J is the all-rounder. The material can be used at almost all speeds and is characterised by a high degree of efficiency. Other advantages include: