igubal® self-aligning bearings
igus-icon-arrow-right
Accessories
igus-icon-arrow-right
Pin, GBI, igubal®
Pin, GBI, igubal®
igus-icon-lupe
igus-icon-lupe
1 from 2
Material: igumid G
Part No.
igus-icon-copy-clipboard
igus-icon-lieferzeit
GBI-03
Ø d1 [mm]
4.8 (0.1875 in)
l [mm]
14 (0.55 in)
Productdescription
Technical data
Downloads
The bolt consists of igumid® G, a particularly impact-resistant, long fibre reinforced polymer. Suitable for temperatures from -30°C to +80°C in long-term use.
Productdescription
igus-icon-plus
Technical data
igus-icon-plus
Downloads
igus-icon-plus
Unsure if it fits?
igus-icon-gratismuster
Request a free sample
igus-icon-cad-dateien
Download CAD data
Ask the expert
igubal contact request
igus-icon-3arrow
igubal® sample box
Order your free sample box now!
igus-icon-3arrow
igus-icon-arrow-up