Spherical bearing, slim line, KGLI SL, igubal®

KGLI-08-SL product image
igus-icon-lupe
KGLI-08-SL technical drawing
igus-icon-lupe
KGLI-08-SL technical drawing
igus-icon-lupe
1 from 3
KGLI-08-SL product image
KGLI-08-SL technical drawing
KGLI-08-SL technical drawing
  • Dimensional series: K, following DIN ISO 12240
  • Housing material: igumid G
  • Material of spherical ball: iglidur® R
  • Very small installation space
  • Wall thickness 50% thinner than KGLM
  • Angle compensation up to 5°
  • Lightweight
  • Dimensions according to DIN 1850
igus-icon-lieferzeitKGLI-08-SL
12.7 (0.5 in)