- Material: iglidur X
- In accordance with DIN 626-1
- Very high chemical resistance
- High compressive strength
- Very low moisture absorption
- High wear resistance
- Electrically conductive
- Temperature-resistant from -100 °C to +250 °C (up to +315 °C short-term)
X bearing insert, turned, for high temperatures
Low-cost bearing inserts made of iglidur high-performance plastic
igubal® bearing inserts are a maintenance-free alternative to insert bearings in metal pillow block and flange bearings. Available for cast housings in sizes UC203-210 and for sheet metal housings in sizes P204-208.
Maintenance-free
The bearing inserts made of high-performance plastic allow dry running without lubrication. Especially in environments with heavy contamination, the advantages are enormous: While classic metal bearings often need to be relubricated, the igubal bearing inserts have an embedded solid lubricant, which makes additional lubrication unnecessary. In addition, the A350EM-SP bearing inserts are food conform.
Easy to fit
Fitting the bearing inserts is child's play. They can be inserted by hand into metal plummer block and flanged housings in seconds - without expensive and time-consuming conversions.
Assignment of bearing inserts to matching housings:
| Housing | Bearing insert | |
| UCP/UCF/UCFL | 203 | JEM-17-17-SP |
| 204 | JEM-20-17-SP | |
| 205 | JEM-25-17-SP JEI-16-17-SP | |
| 206 | JEM-30-19-SP | |
| 207 | JEM-35-20-SP | |
| 208 | JEM-40-21-SP JEI-24-21-SP | |
| 209 | JEM-45-22-SP | |
| 210 | JEM-50-24-SP | |
| 211 | JEI-32-25-SP | |
| PP/PF/PFL | 204 | J(4)EM-20-14-SP |
| 205 | J(4)EM-25-15-SP | |
| 206 | J(4)EM-30-16-SP | |