igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 from 3
- Special cold-impact-modified polyamide 6/6.
- Self-extinguishing and free of halogens and cadmium
- High impact resistance, even at low temperatures
- Temperature range: from -50°C to +105°C; short-term: +150°C
- Chemical resistance: against fuels, mineral oils, greases, alkalis, weak acids and bases, etc.
- Profile T (fine profile - tight bend radius) or G (coarse profile - high pull-out forces)
igus-icon-lieferzeitI-PCLG-17S
17
Coarse profile G - high pull-out strength