iglidur® FPF, flanged bearing, mm

iglidur® FPF, flanged bearing, mm
iglidur® FPF, flanged bearing, mm drawing
1 from 2
iglidur® FPF, flanged bearing, mm
iglidur® FPF, flanged bearing, mm drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: FPFFM-0608-06
  • Material: iglidur® FPF
  • Shape: Flanged bearings
  • Dimensions:
    • d1 6 mm
    • d2 8 mm
    • d3 12 mm
    • b1 6 mm
    • b2 1 mm
  • More iglidur® FPF parts
  • Manufacturing method: Injection moulding
  • Service life:
Material properties:
  • Conductive and PTFE-free
  • Reduces maintenance and lubrication costs
  • Similar tribological specifications compared to iglidur F, depending on the application
The new material iglidur FPF is not only conductive and therefore ideal for applications with ESD requirements,  but also PTFE-free.
Unsure if it fits?