igus plain bearings online shop

Flanged bearing

Flanged bearings

Sleeve bearings

Sleeve bearings

Thrust washer

Thrust washers

Guide ring

Guide rings

Clip bearing

Clip bearings

Flange bushing

Two hole flange bearings

Double flange bearing

Double flange bearings

Disc spring

Disc springs

Split bearings

Split bearings

Pre-loaded two hole flange bearing

Pre-loaded two hole flange bearings

iglidur split bearings with anti-rotation feature

Split bearings with anti-rotation feature

Clearance-free, pre-loaded flanged bearing

Clearance-free pre-loaded bearing with flange

Our best-selling products

iglidur J plain bearings

Plain bearings made of iglidur J

  • Extremely low coefficient of friction in dry operation
  • Resistant to edge pressure
  • Mould-resistant according to DIN EN ISO 846
iglidur G flanged bearing

Flanged bearings made of iglidur G

  • Withstand shocks and impacts
  • Particularly resistant to dirt and dust
  • Outstanding price-performance ratio
Thrust washer made of iglidur GLW

Thrust washers made of iglidur X

  • Suitable for high temperatures
  • Withstand static loads of up to 150MPa
  • Resistant to chemicals
Two hole flange bearings

Two hole flange bearings made of iglidur A180

  • For use in medical devices
  • Suitable for food contact
  • Very abrasion-resistant
Clip bearing made of iglidur M250

Clip bearings made of iglidur M250

  • Fogging behaviour according to DIN 75201-B
  • Good vibration dampening
  • Particularly resistant to dirt and dust
Guide ring made of iglidur A181

Guide rings made of iglidur A181

  • Compliant with FDA and EU 10/2011
  • High media resistance
  • Low moisture absorption

Your advantages in the igus plain bearing online shop

Delivery time

Available in 24 hours

Hand bearing with iglidur plain bearings

Very large selection

Cost-effective iglidur bearings with no minimum order quantity

Cost-effective with no minimum order quantity

Consulting

I look forward to answering your questions

International company for Electrical Engineering, I.E.E. (Non-port business)+201144146285Write e-mail

Shipping and consultation