1 from 2
igus-icon-lupe
igus-three-dimensional-model
- Part number: JVSM-1012-10
- Material: iglidur® J
- Shape: Clearance-free pre-loaded bearingsCancel
- Dimensions:
- d1 10 mm
- d2 12 mm
- b1 10 mm
- Adjust dimensions
- Manufacturing method: Injection moulding
- Service life:
- Standard range from stock
- Radial and axial pre-load
- Zero clearance in unloaded condition
- Material: iglidur® J
- Maintenance-free and predictable service life
iglidur® JVSM - clearance-free pre-loaded bearings
iglidur® JVSM are clearance-free in the unloaded state due to the axial and/or radial pre-tension. The iglidur® J material has extremely low coefficient of friction in dry operation and a very low stick-slip effect tendency. Ideal for "antivibration mounting" of pedal box bearings, etc.
When to use it?- If a radial and/or axial pre-tension of the plain bearings is desired
- When a rattle-free bearing in the unloaded state is required
- When you need a clearance-free feel
When do I not need it?
- If a plain bearing version with reduced clearance is required, please contact us
- When the pre-load has to withstand high radial forces
- When total zero clearance feature is required at high loads
Unsure if it fits?