iglidur® JVSM, clearance-free preloaded bearing, mm

iglidur® JVSM, clearance-free preloaded bearing, mm
iglidur® JVSM, clearance-free preloaded bearing, mm drawing
1 from 2
iglidur® JVSM, clearance-free preloaded bearing, mm
iglidur® JVSM, clearance-free preloaded bearing, mm drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: JVSM-1517-15
  • Material: iglidur® J
  • Shape: Clearance-free pre-loaded bearingsCancel
  • Dimensions:
    • d1 15 mm
    • d2 17 mm
    • b1 15 mm
  • Adjust dimensions
  • Manufacturing method: Injection moulding
  • Service life:
Material properties:
  • Standard range from stock
  • Radial and axial pre-load
  • Zero clearance in unloaded condition
  • Material: iglidur® J
  • Maintenance-free and predictable service life
  • iglidur® JVSM - clearance-free pre-loaded bearings

    iglidur® JVSM are clearance-free in the unloaded state due to the axial and/or radial pre-tension. The iglidur® J material has extremely low coefficient of friction in dry operation and a very low stick-slip effect tendency. Ideal for "antivibration mounting" of pedal box bearings, etc.


    When to use it?

    • If a radial and/or axial pre-tension of the plain bearings is desired
    • When a rattle-free bearing in the unloaded state is required
    • When you need a clearance-free feel


    When do I not need it?

  • If a plain bearing version with reduced clearance is required, please contact us
  • When the pre-load has to withstand high radial forces
  • When total zero clearance feature is required at high loads
Unsure if it fits?