iglidur® GLW, sleeve bearing, mm - GLWSM

Low-cost material for high-volume production

iglidur® GLW, sleeve bearing, mm - GLWSM
iglidur® GLW, sleeve bearing, mm - GLWSM drawing
1 from 2
iglidur® GLW, sleeve bearing, mm - GLWSM
iglidur® GLW, sleeve bearing, mm - GLWSM drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: GLWSM-0608-04
  • Material: iglidur® GLW
  • Shape: Shop sleeve bearings
  • Dimensions:
    • d1 6 mm
    • d2 8 mm
    • b1 4 mm
  • Adjust dimensions
  • Manufacturing method: Injection moulding
  • Service life:
Material properties:
  • Resistant to shocks and impacts
  • Resistant to dirt and dust
  • Resistant to high loads (>60N/mm²)
  • Fogging behaviour according to DIN 75201-B
  • Low-cost material for high-volume production
iglidur® GLW | Low-cost material for large volumes
With plain bearings made of the material iglidur® GLW, we can offer our customers an alternative to iglidur® G for large volume applications. Featuring similar mechanical design as iglidur® G, iglidur® GLW plain bearings are primarily recommended for static loads. For these applications, the dynamic properties of iglidur® G are unimportant to a degree and iglidur® GLW presents a cost-effective alternative.

Typical application areas

Automotive
Mechanical engineering
Robotics industry

Here you will find further possible applications:
Industry solutions

 
When to use it?
  • When an economical universal bearing for high volumes is required
  • For high, primarily static loads
  • For low to medium speeds
When not to use it?
Use our filter options to find the suitable product

Tolerances and measuring system
The installation dimensions and tolerances of the iglidur® bearings depend on the material and wall thickness. Moisture absorption and thermal expansion are decisive for the material. Plain bearings with low moisture absorption can be designed with a minimal amount of bearing clearance. The following applies to the wall thickness: The thicker the bearings, the greater the bearing clearance must be.
Test procedure

Installation
iglidur® bearings are press-fit bearings. The inner diameter is only adjusted to the appropriate tolerance after pressing into the housing bore. The press-fit interference can be up to 2% of the inside diameter. This ensures the secure press-fitting of the bearing. Axial or radial displacements in the housing are thus reliably avoided.
iglidur® - installation, bonding, machining
 
Unsure if it fits?