1 from 2
igus-icon-lupe
igus-three-dimensional-model
- Part number: QTM-3254-015
- Material: iglidur® Q
- Form: Shop thrust washers
- Dimensions:
- d1 32 mm
- d2 54 mm
- d4 43 mm
- d5 4 mm
- s 1.5 mm
- h 1 mm
- Adjust dimensions
- Manufacturing method: Injection moulding
- Service life:
- For high loads - wear-resistant on many shafts
- Excellent wear resistance, especially for extreme loads
- Recommended for extreme pv values
- Good coefficients of friction
iglidur® Q | For high loads - wear-resistant on many shafts
resistance. From a radial pressure of 25MPa, it outclasses even bearings made from the highly abrasion-resistant iglidur® W300. Specific solid lubricants, precisely integrated into the material, ensure that the maintenance-free dry operation is guaranteed under any load.
Typical application areas
Agriculture
Construction machinery
Public transport engineering
You can find further applications here:
Industry solutions
Use our filter options to find the suitable product
- For excellent wear resistance, especially for extreme loads
- Recommended for extreme PV values
- Good coefficient of friction
- Resistant to dirt
- Lubrication- and maintenance-free
- Standard range from stock
resistance. From a radial pressure of 25MPa, it outclasses even bearings made from the highly abrasion-resistant iglidur® W300. Specific solid lubricants, precisely integrated into the material, ensure that the maintenance-free dry operation is guaranteed under any load.
Typical application areas
Agriculture
Construction machinery
Public transport engineering
You can find further applications here:
Industry solutions
When to use it?
| When not to use it?
|
Unsure if it fits?