Change Language :
By entering geometry data, suitable plain bearings can be found or individually configured as special parts.
Note: Without complete geometry data, the search only takes place in the catalogue parts. Special parts and their service life can only be calculated and displayed once all the necessary geometry data has been entered in full.
Material igus-icon-arrow-table-sorting | Dimensions (mm) igus-icon-chevron-left d1 igus-icon-arrow-table-sorting d2 igus-icon-arrow-table-sorting b1 igus-icon-arrow-table-sorting T (°) igus-icon-arrow-table-sorting b2 igus-icon-arrow-table-sorting igus-icon-chevron-right | Delivery time / Service life igus-icon-info-circle-gray igus-icon-arrow-table-sorting | Price / pc. igus-icon-arrow-table-sorting | igus-icon-check-box-outline-blank | ||
|---|---|---|---|---|---|---|
| iglidur® J Injection moulding | 6.00 8.00 6.00 0.00 1.00 | 2 Days / 80,877 h | EGP 69.16 | |||
| iglidur® J Injection moulding | 10.00 12.00 5.40 20.00 2.50 | 2 Days / 57,947 h | EGP 70.07 | |||
| iglidur® J Injection moulding | 13.00 15.00 5.40 20.00 2.50 | 2 Days / 48,962 h | EGP 71.89 | |||
| iglidur® J Injection moulding | 8.00 10.00 10.00 0.00 1.00 | 2 Days / 82,897 h | EGP 72.80 | |||
| iglidur® J Injection moulding | 14.00 16.00 10.00 20.00 1.00 | 2 Days / 82,895 h | EGP 76.44 | |||
| iglidur® J Injection moulding | 20.00 23.00 5.40 20.00 2.50 | 2 Days / 44,763 h | EGP 113.75 | |||
| iglidur® J Injection moulding | 25.00 28.00 5.40 20.00 2.50 | 2 Days / 44,764 h | EGP 118.30 | |||
| iglidur® J Injection moulding | 17.00 22.00 5.40 25.00 2.50 | 2 Days / 44,763 h | EGP 121.94 | |||
| iglidur® J Injection moulding | 12.00 14.00 5.40 20.00 2.50 | 2 Days / 51,631 h | EGP 130.13 | |||
| iglidur® J Injection moulding | 14.00 16.00 5.40 20.00 2.50 | 2 Days / 46,556 h | EGP 139.23 | |||
| iglidur® J Injection moulding | 16.00 18.00 5.40 0.00 2.50 | 2 Days / 44,763 h | EGP 146.51 | |||
| iglidur® J Injection moulding | 28.00 33.00 5.40 25.00 2.50 | 2 Days / 44,763 h | EGP 156.52 | |||
| iglidur® J Injection moulding | 28.00 32.00 10.00 20.00 1.00 | 2 Days / 82,895 h | EGP 169.26 | |||
| iglidur® J Injection moulding | 28.00 32.00 20.00 20.00 1.00 | 2 Days / 165,789 h | EGP 212.94 | |||
| iglidur® J Injection moulding | 30.00 34.00 5.40 20.00 2.50 | 2 Days / 44,763 h | EGP 289.38 | |||
| iglidur® J Injection moulding | 35.00 39.00 5.40 20.00 2.50 | 2 Days / 44,763 h | EGP 294.84 | |||
| iglidur® J Injection moulding | 35.00 40.00 5.40 25.00 2.50 | 2 Days / 44,763 h | EGP 302.12 | |||
| iglidur® J Injection moulding | 40.00 44.00 5.40 20.00 2.50 | 2 Days / 44,763 h | EGP 302.12 | |||
| iglidur® J Injection moulding | 45.00 50.00 5.40 20.00 2.50 | 2 Days / 44,763 h | EGP 312.13 | |||
| iglidur® J Injection moulding | 50.00 55.00 5.40 20.00 2.50 | 2 Days / 44,763 h | EGP 327.60 | |||
| iglidur® J Injection moulding | 60.00 65.00 5.40 20.00 2.50 | 2 Days / 44,763 h | EGP 336.70 | |||
| iglidur® J Injection moulding | 70.00 75.00 5.40 20.00 2.50 | 2 Days / 44,763 h | EGP 346.71 | |||
| iglidur® J Injection moulding | 45.00 50.00 10.00 0.00 2.00 | 2 Days / 82,894 h | EGP 351.26 | |||
| iglidur® J Injection moulding | 50.00 55.00 10.00 0.00 2.00 | 2 Days / 82,894 h | EGP 371.28 | |||
| iglidur® J Injection moulding | 58.00 63.00 9.50 25.00 2.50 | 2 Days / 78,749 h | EGP 379.47 | |||