iglidur® W300, flange bearing, mm - W300FM

The classic endurance runner, very wear resistant on (virtually) all shafts

iglidur® W300, flange bearing, mm - W300FM
iglidur® W300, flange bearing, mm - W300FM drawing
1 from 2
iglidur® W300, flange bearing, mm - W300FM
iglidur® W300, flange bearing, mm - W300FM drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: WFM-0608-04
  • Material: iglidur® W300
  • Shape: Flanged bearings
  • Dimensions:
    • d1 6 mm
    • d2 8 mm
    • d3 12 mm
    • b1 4 mm
    • b2 1 mm
  • Adjust dimension
  • Manufacturing method: Injection moulding
  • Service life:
Material properties:
  • Excellent wear resistance at room temperature
  • Very good wear resistance at medium temperatures
  • Excellent coefficient of friction
  • Extremely resistant to edge pressure
  • Very resistant to shocks and impacts
  • Resistant to dirt and dust
Classic endurance runner up to 30 MPa.
Unsure if it fits?