igus-icon-lupe
igus-icon-lupe
1 of 2
- Low weight due to use of aluminium and plastic
- Defined location points
- Integrated ball preloading in carriage
- Variable rail lengths
igus-icon-lieferzeitWWPV-06-30-06
06-30
60
The drylin W complete slide WWPV is a guide slide that impresses with its high-quality materials. Thanks to the use of aluminum and plastic, the complete slide is particularly lightweight, making it ideal for applications where weight plays a decisive role. One feature of the complete slide is the defined locking points, which ensure precise positioning and a secure hold. The slide also has an integrated ball preload, which ensures smooth and jerk-free movement.