Lightweight cantilever axis

  • High, constant rigidity of the axis regardless of the length of the stroke
  • High precision
  • High speeds possible
  • Installation position can be controlled as required
  • Long travel distances can be realised

Linear axes with rack and pinion drive

endless gear linear module
  • Solution for long travels
  • Rack and pinion elements modularly (endlessly) expandable
  • For applications > 2,000mm
  • Separate operation of several linear carriages possible at the same time
Gripper axis with rack drylin® GRQ
  • Toothed, hard anodised, corrosion-free square hollow section
  • Loads up to 500g with a speed of up to 0.7m/s possible
  • Drive: NEMA11 stepper motor with gear wheel
  • Lightweight, fast, small, and lubrication-free
Cantilever axis with rack drylin® GRW
  • Direct force transfer via gear rack
  • Compact structure
  • For loads up to 10N
  • Material combination: aluminium profile/plastic gear rack
  • Accessories available
  • Available with motor
Cantilever axis with drylin® GRR rack
  • Lightweight Z-axis (1.45kg) for strokes up to 500mm
  • Made from aluminium and plastic
  • Ideal for linear robots
  • Dynamic mass of only 0.9kg enables fast operation
  • Also available as larger versions with stroke lengths of up to 1000mm and load capacities of up to 100N

For multi-axis linear robots

For multi-axis linear robots

For test and measuring equipment

For test and measuring equipment

For pick & place applications

For pick & place applications

Linear drive with rack: advantages and disadvantages

When to use it?

When not to use it?

Structure of an igus® rack and pinion axis (z-axis)

Rack axis from igus in cross section
ZAW-1040

cantilever axis with toothed belt drive

Automation with stepper motors, direct current motors and EC/BLDC motors

Ready to connect toothed belt axes

Customer application examples

drylin GRW rack axes in a sample preparation

Automated sample preparation

drylin GRQ rack axes in a bottling plant

Optimal use of the installation space in a bottling plant

drylin drive technology application examples

More applications

More information

Cost-effective linear modules with toothed belt drive
drylin econ
drylin drive technology assembly videos
Go to assembly videos

Consulting

I look forward to answering your questions

International company for Electrical Engineering, I.E.E. (Non-port business)+201144146285Write e-mail

Shipping and consultation