My contact person
e-chains®, chainflex®, cables, harnessed systems readychain®

Alaa Abdelaziz

+202 25767370
Photo
dry-tech® bearing technology

Alaa Abdelaziz

+202 25767370
Photo
Ready-to-connect drylin® linear modules

Number of products: 14

drylin® ZLW-1040 Basic with stepper motor
  • With toothed belt drive
  • Carriage length: 100 mm
  • NEMA17 stepper motor with stranded wires, JST plug
  • Stroke length: 500 mm

541.34 EUR/Pc.

1 ready for shipping in 24 - 48 hours
To the product page
drylin® ZLW-1080 basic with stepper motor
  • Toothed belt drive with steel cable
  • Carriage length: 100 mm
  • NEMA23XL stepper motor with JST connector
  • Stroke length: 1000mm
Configure individual linear module!

738.82 EUR/Pc.

1 ready for shipping in 24 - 48 hours
To the product page
drylin® SHT-12 linear module with trapezoidal thread
  • Ball bearing trapezoidal lead screw
  • Lead screw material: stainless steel
  • Lead screw end machined 6h9x17mm
  • Stroke 250mm or 500mm

Configure drylin SHT linear modules individually!
    • Thread type: Trapezoidal threads

    Upon request

    2 ready for shipping in 24 - 48 hours
    To the product page
    drylin® SAW-1080 linear module with stepper motor
    • With trapezoidal thread TR12x3
    • NEMA23XL stepper motor
    • Carriage length: 100mm
    • Stroke length: 500mm
    Configure individual linear module!
    • Thread type: Trapezoidal threads

    730.50 EUR/Pc.

    1 ready for shipping in 24 - 48 hours
    To the product page
    drylin® SLW-1040 linear module
    • With trapezoidal thread TR10x2 lead screw
    • Leadscrew drive with ball bearing
    • Carriage length: 100mm
    • Stroke lengths in 250 and 500mm
    Configure individual linear module!
    • Thread type: Trapezoidal threads

    Upon request

    2 ready for shipping in 24 - 48 hours
    To the product page
    drylin® SAW-1040 linear module with motor
    • With trapezoidal lead screw TR10x2
    • Ready-to-install and pre-assembled
    • NEMA23 stepper motor with stranded wires, JST Plug
    • Stroke length: 500 mm
    • Thread type: Trapezoidal threads

    535.82 EUR/Pc.

    1 ready for shipping in 24 - 48 hours
    To the product page
    drylin® ZLW-0660S linear axis with toothed belt drive
    • PU toothed belt with steel cable
    • Carriage length: 100mm
    • Feed rate: 54 mm/rev 
    • Installation size: Ø 06
    • Belt tension: 150N
    Configure individual linear module!

    Upon request

    2 ready for shipping in 24 - 48 hours
    To the product page
    drylin® ZLW-1080S linear axis with toothed belt drive
    • PU toothed belt with steel cable
    • Carriage length: 100mm
    • Installation size: Ø10
    • Belt tension: 200 N
    • Stroke lengths: 500mm or 1000mm
    →  Configure individual linear module!

    Upon request

    2 ready for shipping in 24 - 48 hours
    To the product page
    drylin® SHT-12 linear module
    • Trapezoidal lead screw
    • Position indicator
    • Stroke length: 250 mm or 500 mm

     
    • Thread type: Trapezoidal threads

    Upon request

    2 ready for shipping in 24 - 48 hours
    To the product page
    drylin® SLW-1040 linear module manual accessories
    • With trapezoidal thread TR10
    • With manual clamp and position indicator
    • Ball bearing lead screw support
    • Carriage length: 100mm
    Configure individual linear module!
    • Thread type: Trapezoidal threads

    Upon request

    2 ready for shipping in 24 - 48 hours
    To the product page
    drylin® ZLW-0630 basic with stepper motor
    • Toothed belt drive with steel cable
    • Carriage length: 60mm
    • NEMA17 stepper motor with stranded wire
    • Stroke length: 300
    Configure individual linear module!

    432.82 EUR/Pc.

    1 ready for shipping in 24 - 48 hours
    To the product page
    drylin® SAW-0660 linear module with high helix thread
    • Stainless steel high helix thread and machined end
    • Hard anodised aluminium profile (angular)
    • Carriage length: 100mm
    • Stroke lengths: 100mm or 500mm
    Configure individual linear module!
    • Thread type: High helix threads

    Upon request

    2 ready for shipping in 24 - 48 hours
    To the product page
    drylin® SAW-1080 linear module with high helix thread
    • With high helix thread and machined end
    • Hard anodised aluminium profile (angular)
    • Carriage length: 100mm
    • Stroke lengths: 250 mm or 500mm
    Configure individual linear module!
    • Thread type: High helix threads
    drylin® SAW-0630 linear module with motor
    • Trapezoidal lead screw TR8x1,5
    • Ready-to-install and pre-assembled
    • NEMA17 stepper motor with JST plug
    • Stroke: 250 mm
    • Thread type: Trapezoidal threads

    325.42 EUR/Pc.

    1 ready for shipping in 24 - 48 hours
    To the product page