Test laboratory for energy chains

  • 2,147 m² (total area igus® test laboratory 3,800 m²)
  • Over 15,000 tests per year for all products
  • 53 test systems
  • 10 billion e-chain® cycles per year in the e-chain® and chainflex® test laboratory
  • 3 billion test cycles for e-chain alone®

What kind of tests are carried out?

Long travel in field test

New test rig for long travels

  • Roller energy chains
  • Travel speed of up to 8m/s possible
  • Up to 400 m travel distance can be realised
  • 200 m test track
  • Fully automated system
Cleanroom laboratory

Cleanroom laboratory

Cold test

  • Temperature: -40°C
  • Travel: 4.32m
  • Speed: over 0.7m/s
  • Frequency: approx. 6,900 cycles/day

Media resistance test

What happens to the test results?

Online tools

Online tools

e-chain innovations

e-chain innovations

smart plastics

smart plastics

Selected tests

Test for unsupported length
Oil test with energy chains
Noise test
Volume comparison
Cleanroom test energy chains
Tensile test with the offshore energy chain

We would love to test your application

More information

igus test laboratory
Energy chain systems
Online configurators for e-chains

Consulting

I look forward to answering your questions

International company for Electrical Engineering (I.E.E.) (commercial manager)+201144146285Write e-mail

Shipping and consultation