Lightweight cantilever axis

  • High, constant stiffness of the axis regardless of the length of the stroke
  • High precision
  • High speeds possible
  • Freely controllable installation position
  • Long travels can be implemented

Linear axes with rack and pinion drive

Endless gear linear module

Extensible endless gear linear mould EGW

  • Solution for long travels
  • Rack and pinion elements modularly (endlessly) expandable
  • For applications > 2,000mm
  • Separate operation of several linear carriages possible at the same time
Gripper axis with rack drylin® GRQ

Lightweight axis for pick & place drylin GRQ

  • Toothed, hard anodised, corrosion-free square hollow section
  • Loads up to 500g with a speed of up to 0.7m/s possible
  • Drive: NEMA11 stepper motor with gear wheel
  • Lightweight, fast, small, and lubrication-free
Cantilever axis with rack drylin® GRW

Dynamic z-axis drylin GRW

  • Direct force transfer via gear rack
  • Compact structure
  • For loads up to 10N
  • Material combination: aluminium profile/plastic gear rack
  • Accessories available
  • Available with motor
Cantilever axis with drylin® GRR rack

Lightweight z-axis drylin GRR

  • Lightweight Z-axis (1.45kg) for strokes up to 500mm
  • Made from aluminium and plastic
  • Ideal for linear robots
  • Dynamic mass of only 0.9kg enables fast operation
  • Also available as larger versions with stroke lengths of up to 1000mm and load capacities of up to 100N

For multi-axis linear robots

For test and measuring equipment

For pick & place applications

Linear drive with rack: advantages and disadvantages

When to use it?

  • Pick & place application with high dynamics
  • For compact structure of the application
  • As z axis in multi-axis gantries

When not to use it?

Structure of an igus gear rack axis (z-axis)

Rack axis from igus in cross section

Customer application examples

Automated sample preparation

drylin GRW rack axes in a sample preparation

Optimal use of the installation space in a bottling plant

drylin GRQ rack axes in a bottling plant

More applications

drylin drive technology application examples

More information

Suitable entry-level models | drylin econ

Cost-effective linear modules with toothed belt drive

Assembly videos | drylin drive technology

drylin drive technology assembly videos

Consulting

I look forward to answering your questions

International company for Electrical Engineering, I.E.E. (Non-port business)+201144146285Write e-mail

Shipping and consultation