New chainflex® products in 2026

Tech up, cost down. It's our job.

New CFCLEAN.EVO cable series ...

igus CF Clean Evo cable carrier with cleanroom, PTFE-free cables, and 40 mm radius and 20 million cycle data.
igus energy chain with cables in an intralogistics application.

CFBUS.LB.050: Expansion of the product range to include a CAT6A bus cable ...

chainflex control cable for use in energy chains on a machine.

CFSPECIAL.762.100.01.RS ...

PUR hose for industrial applications with DIN EN IEC 60445 and 10x d marking.

CFROBOT8.PLUS.030: DeviceNet cable ...

Cable for cable chain use with a 360° per meter indication.

High-end control cable with 100 million double strokes ...

chainflex CF99.PLUS cable with 3xd bend and protection through the warranty concept.

Portfolio expansion of drive cables ...

Cable comparison with chain and connectors for an energy chain-ready solution.

Extension of motor cables in four qualities ...

PVC and TPE motor cables compared with 4 x 1.0 mm².

CFPE.ZH: PE single-core cable with halogen-free TPE outer jacket ...

CFPE cable with 400 m range and design for cable carrier applications.

CFSPECIAL.381: Special cables for theatre and stage ...

Three shielded industrial cables before stage lights.

Portfolio expansion of the CF884 measuring system cable ...

Cable carrier guidance on a machine with colored cables.

New high-end motor cable CF38 without protective conductor ...

CF38 flexible cable for moving applications with protective jacket and copper braid.

The solution for tight installation spaces and long travels ...

Chainflex CF340 cable for industrial applications with copper conductors and warranty symbol.

IPA and DNV certifications ...

DNV and Fraunhofer IPA test marks for a Type Approved product certification.

Drive cables with +90°C UL/CSA AWM approval ...

CF210.UL cable chain with +90 °C UL and 4-year warranty.

Portfolio expansion of the CF130.UL with PVC outer jacket ...

CF130.UL cable carrier with 10,000,000 cycles and 4-year warranty in sand.

New Long Life Calculator for cables ...

Laptop screen showing a cable lifetime calculator and the text “New Features”.

Special cable CFTHERMO.N.001 ...

Cr-Si control cable with shielded construction for use in cable carriers.

New cross section for even more possibilities in drive technology ...

Chainflex Ethernet cable for drive technology with connector and warranty symbols.

CFCRANE: Medium-voltage cable now available from stock ...

chainflex CFCRANE power cable for 6/10 kV with 36-hour durability test and warranty information.

Fibre optic cable with small bend radius ...

LWL fiber cable with 9/125 µm and 5xD bend radius, with igus chainflex references.

4-year guarantee - there's never been anything like it ...

CF-Garantie: 36 years of testing from 2013 to 2023 with igus chainflex.

chainflex® - UL-listed flexible motor and control supply cables ...

CF150.UL cable with UL certification and warranty notice for use in a cable carrier.

Securely suspended in the top drive ...

Multi-core chainflex special cable with DNV certification and exposed conductor ends.

For dry environments ...

Three igus chainflex PVC drive cables with different conductor structures for industrial applications.

chainflex® CFCLEAN with a guarantee of 40 million double strokes ...

CFCLEAN-40Mio: 40 million double strokes guaranteed, shown with cables and electrical sparks.

chainflex® is PTFE/PFAS-free ...

CF-PTFE-free cables with PTFE-free marking and multi-core igus chainflex cables.

chainflex® CASE Refill ...

CFCASE-Refill shows three steps for refilling a cartridge with arrows and a shopping cart icon.

Cross-section extensions for six chainflex® cable series ...

CF cross-section expansion with several cables and larger conductor cross-sections.

Measuring system cable now also for SIEMENS SINAMICS V90 ...

chainflex CF211 for Siemens V90 in packaging machines, with 36 months warranty.

A robot cable with a torsion angle of up to +/- 360°/m ...

CFROBOT8-PLUS robot cable with 360° rotation per meter and 78 months warranty.

An unprecedented service life guarantee ...

chainflex CF99PLUS with 76 months warranty and 100,000,000 bending cycles.

New hybrid cable CF280.UL.H401 ...

Chainflex hybrid cable with 73 months warranty, with exposed conductors and a view of the cable end.

New hybrid cable with PVC outer jacket ...

Comparison of PVC and PUR cables with 77 months warranty.

Special top drive cable solutions ...

Subsea chainflex CFSPecial cable with DNV certification and exposed conductors.

Consulting

I look forward to answering your questions

International company for Electrical Engineering, I.E.E. (Non-port business) - igus® Distribution Partner+201144146285Write e-mail

Shipping and consultation