External display
Any position
Suitable for aluminium design profiles
Adaptation horizontal or vertical
Lubrication-free
Order number | A | C | A2 | C2 | K2 | H2 | Am | Bm | Tm | |
---|---|---|---|---|---|---|---|---|---|---|
Width | Length | ±0,17 | ||||||||
WKMEDR(L)*-10-80-10-… | 107 | 100 | 94 | 87 | M6 | 24 | 82 | 51 | 25 | Enquiries |
Ah | Bh | Ch | Sh | Kh | Th | |||
---|---|---|---|---|---|---|---|---|
WMY-0301 | 61 | 125 | 40 | 14 | 5.4 | 22 | 352.54 EGP | |
WMY-0302 | 94.5 | 92 | 70 | 14 | 5.4 | 22 | 352.54 EGP |
Technical data | |
---|---|
Measuring principle | incremental, with absolute value function through battery buffer |
Display | Lowest Power LCD with integrated sensor, independent of network |
Display accuracy | max. 0.1 mm |
Repeat accuracy | ± 1 digit |
Display/Display range | -99 999 …+99 999 |
Function | Incremental measurement and reset function |
Direct input offset value | |
Supply | Integrated battery, up to 10 years lifespan |
Magnetic sensor | Firmly connected |
Bearing Type | Installation housing |
Connector Housing | Zinc die cast |
Protection class | IP20 Entire device |
IP60 Display screen | |
Operating temperature | 0…+60°C |
Air humidity | 95% rh condensation inadmissible |
Speed (travel) | Max. 3,5 m/s |