Webbanner slewing ring ball bearing

Slewing ring ball bearings

iglidur® PRT slewing ring bearing

Plain bearing slewing ring ball bearing iglidur® PRT

Find out more about slewing ring ball bearings supported by plain bearings
xiros® slewing ring ball bearing, supported by ball bearings

Ball bearing slewing ring ball bearing xiros

  • 100 % free of lubrication
  • Available completely metal-free
  • Particularly suitable for the food and chemical industry
  • FDA-compliant components
  • Kugellager service life-Berechnung
Find out more about slewing ring ball bearings supported by ball bearings
Ball bearing online shop

Where can I buy the slewing ring ball bearing?

Our slewing ring ball bearing in use

Assembly table with PRT slewing ring bearing
EasyCure heating cable drum from Bodenbender GmbH

Our highlights in the slewing ring ball bearing product range

PRT-04-100 for cleanroom applications

iglidur® slewing ring, PRT-04, stainless steel housing

  • Stainless steel body
  • FDA- and ESD-compliant sliding elements available 
  • Maintenance-free and lubrication-free
  • For high loads and high stiffness
PRT-04 black edition with dry operating sliding elements

iglidur® Slewing ring, PRT-04, for cleanroom

  • Low wear and low emissions
  • Ready-to-install complete solution ​
  • Tested and proven by the Fraunhofer Institute
  • Maintenance-free and lubrication-free
Ball bearing slewing ring xirodur® Stainless steel balls

Ball bearing slewing ring xirodur® B180, stainless steel balls

  • Good resistance to chemicals and seawater
  • Suitable for contact with food
  • Operating temperature: from -40°C up to +80°C
  • Ring and cage material: xirodur® B180
  • Ball material: Stainless steel
Ball bearing slewing ring xirodur® Stainless steel balls

Spherical slewing ring xirodur® B180, glass spheres

  • Good resistance to chemicals and seawater
  • Operating temperature: from -40°C up to +80°C
  • Ring and cage material: xirodur® B180
  • Ball material: glass

Consulting

I look forward to answering your questions

International company for Electrical Engineering (I.E.E.) (commercial manager)+201144146285Write e-mail

Shipping and consultation