Robot equipment<br>configurator

All about the product triflex R

triflex R shop

Shop

To the triflex R Shop
triflex R information

Product information

Product information on triflex R
Consulting support

Service, videos, advice ...

Services around triflex R
Configurator

Two configurators

Go to the configurators
Robotics news

New products overview

Go to the innovations

10 tips for energy supply on the robot

10 tips for energy supply on the robot

Product catalogue 2025

Product catalogue triflex R 2025

Your compact catalogue for robotics with igus

  • Special products for cleanrooms
  • Larger ESD area
  • Strain relief plates
  • Clean SCARA cable solution

Corrugated hose vs. triflex R chain: a comparison

Corrugated hose vs. triflex R

Free robotics box

Image Robotics Box German

Free TRC and TRE sleeve sample

TRC TRE sleeve
  • Convince yourself of the product quality
  • The sleeve provides additional information about the product that may not be recognisable at first glance
  • 5 chain links TRE.50.080.0.B
  • 4 chain links TRC.50.080.0
  • 1 mounting bracket with strain relief TR.50.01

Free TRL and TRLF sleeve sample

TRL + TRLF sleeve
  • Convince yourself of the product quality of the light 3D drag chain
  • The sleeve provides additional information about the product that may not be recognisable at first glance
  • 5 chain links TRL.60.087.0
  • 4 chain links TRLF.65.100.0.B
  • 1 light mounting bracket with strain relief TL.60.01.Z1

Energy supply for Scara robots

SCARA cable solution

SCARA Cable Solution Standard 2023
  • Nominal hose widths 29mm (inside)
  • Sizes 23 and 36mm pending
  • The backbone for cable guide on SCARA robots
  • Easy to retrofit
  • Rotatable
  • To increase the service life of corrugated hoses on SCARA robots.

Clean SCARA Cable Solution

Clean SCARA Cable Solution
  • Suitable for cleanrooms according to IPA certificate ISO Class 2
  • Safer guidance of cables and hoses in cleanrooms
  • e-skin® soft is easy to fill
  • All individual components can be retrofitted
  • Rotatable
  • Over 2,000,000 test cycles already completed in the igus® cleanroom test laboratory

Areas of application + application examples from our customers

triflex R applications

Further robotics products

TRX revolutionises energy supply on robots

  • The TRX complements the functions of the triflex R series and now also makes them telescopic
  • Thanks to their patented type, the TRX chain links allow a length compensation of up to 36% without losing the connection to each other or the torsion resistance.
  • The rubber band inside the TRX always brings the chain links back to their starting point and the retraction force can be adjusted via the rubber band
  • Weight reduction of up to 83% compared to a solution with a retraction system (RSP)
  • The TRX design study is currently 100% compatible with the TRE.60.087.0.B, with other chain sizes to follow

Finally also for multi-axis and industrial robots ...

2022 smart plastics News: i.Sense TR.B

chainflex robot cables

chainflex® robot cables

triflex R readychain

readychain® ready-to-connect robot cables

readycable robot cables

readycable® robot cables

Consulting

I look forward to answering your questions

International company for Electrical Engineering, I.E.E. (Non-port business)+201144146285Write e-mail 

Shipping and consultation