DC motors for industrial applications

Design, function, and advantages

DC motor

What is a DC motor?

Where are DC motors used?

Selection table

Different versions of the DC motor

Direct-current motor with spur gear drylin E

Direct-current motors with spur gear

  • With shaft
  • Torque up to 1.8Nm
  • Speed up to 1200rpm
  • Can be operated at 12 and 24V DC
DC direct-current motor with planetary gear drylin E

Direct-current motor with planetary gear

  • With shaft
  • Torque up to 1.8Nm
  • Speed up to 463rpm
  • Can be operated at 12 and 24V DC
DC direct-current motor with worm gear drylin E

Direct-current motor with worm gear

  • With spline
  • Torque up to 3Nm
  • Speeds up to 350rpm
  • Protection class: IP20
DC direct current motor with Protect housing

DC motor with protective housing

  • With spur gear or planetary gearbox
  • Torque up to 1.8Nm
  • Speed up to 440rpm
  • Protection class: IP41

DC motor structure and function

Motor structure

Advantages of DC motors

Easy to control

High starting torque

Compact design

Simple control

Frequently asked questions about DC motors:

  • Easy to control: DC motors are easy to control and regulate. Speed and torque can be adjusted with comparatively little effort, making them suitable for numerous industrial and mobile applications.
  • High starting torque: DC motors provide a high torque as soon as they start. This makes them particularly suitable for applications with high starting forces, such as conveyor systems, lifting devices, or electric adjustment units
  • Compact design: Thanks to their compact type, DC motors are particularly suitable for applications with limited installation space, for example in mobile devices, adjustment units, or medical systems.
  • Electric adjustment units and actuators
  • Conveyor technology and material handling
  • Medical devices and laboratory equipment
  • Mechanical engineering and industrial handling
  • Lifting and positioning systems
  • Pumps, valve and flap actuators
  • Mobile battery-operated devices
  • Electric tools and small actuators
  • Efficiency with high loads: AC motors are extremely efficient, especially in applications with constant power requirements.
  • Robustness and durability: AC motors have a solid construction and very few components that are susceptible to wear, which leads to a longer service life.
  • Performance: AC motors are designed for high power and can handle high loads without any problems.
  • Flexibility through frequency converters: Modern AC motors can be extended with frequency converters for precise control.
  • Industrial machinery and pumps
  • Heating, ventilation and air conditioning (HVAC)
  • Lifts and conveyor systems
  • Large systems such as cranes and compressors
  • Up to 1.8Nm for motors with spur gear.
  • Up to 1.8Nm for motors with planetary gearbox.
  • Up to 3.0Nm for motors with worm gear.
  1. Heat loss: Heat is generated by resistance in the rotor windings.
  2. Friction loss: Carbon brushes and bearings cause mechanical friction.
  3. Magnetic losses: Incomplete magnetisation and eddy current losses can occur.
  4. Gearbox losses: Partial power transmission losses occur in the mechanical gearbox.

More information on the DC motor

D1 D2

Suitable motor control systems

White paper lead screw

White paper download

Electric motors

Accessories shop

Consulting

I look forward to answering your questions

International company for Electrical Engineering, I.E.E. (Non-port business)+201144146285Write e-mail

Shipping and consultation