drylin E lead screw stepper motors

Stand-alone solution with or without encoder

Lead screw motor NEMA 11

Installation size NEMA 11

  • Flange dimension: 28mm
  • Holding torque: 0.1Nm
  • Shaft load, axial: 50N
Lead screw motor NEMA 17

Installation size NEMA 17

  • Flange dimension: 42mm
  • Holding torque: 0.5Nm
  • Shaft load, axial: 100N
Lead screw motor NEMA 17

Installation size NEMA 23

  • Flange dimension: 56mm
  • Holding torque: 2.0Nm
  • Shaft load, axial: 500N

Why drylin E motors?

Delivery 24 hours

Ready to ship in 24hrs

Stocks

Constantly maintained large stocks

Service life icon

Long product life

Long-term availability icon

Product range available long-term

No minimum order quantity icon

No minimum order quantity

100% tested icon

100% tested

drylin E product finder

Motor configurator

For electric motors

Drive technology configurator

For electric linear drives

Lead screw motor configurator

For lead screw motors

Our service offers

drylin E motor control systems

  • Quick initial operation
  • Simple and intuitive user interface
  • Compatible with industrial control systems
  • For all drylin linear axes
To the motor control systems
Motor control system icon

drylin E sample programmes

  • Download programmes with master/control programme & dryve parameterisation
  • Compatible with industrial manufacturers (Siemens, Beckhoff, Wago, etc.)
  • Compatible with common single-board computers/developer boards
    (Arduino, Rasperry Pi, Beaglebone)
To the sample programs

You might also be interested in:

DRE_Coupling_COU-570.png

drylin E jaw couplings

  • With square or round housing
  • Vibration-dampening
  • Temperature range from -30°C to +100°C
  • Shore hardness 98SH A
DRE_Gearbox_GEA-370.png

drylin E motor gearboxes

  • Planetary gearbox for igus stepper motors NEMA 23 and 34
  • Increased motor torque
  • Higher holding torque of a brake
  • Two installation sizes
  • Reduction ratios of 3 and 5 available
DRE_GEN_website_banner_lead_screw_drive

drylin E lead screw axes

  • Different installation sizes
  • Various versions with round shafts or rail
  • For electrical or manual adjustment using the hand wheel

Consulting

I look forward to answering your questions

International company for Electrical Engineering, I.E.E. (Non-port business)+201144146285Write e-mail

Shipping and consultation