Glide-chain G4.42

For simple applications over long travels

glide-chain G4.42
Tech up triangle

Tech up

Cost down triangle

Cost down

Proof square

Proof

Sustainability circle

Sustainability

Your benefits at a glance

Tušimice
  • Long travels of 1,000 metres and more
  • All media, such as electrical, hydraulic and pneumatic energy, as well as digital signals - electrical or with light - and liquid media can be supplied in parallel
  • No unnecessary interfaces
  • Fill weight up to 100kg/m
  • Low travel noise
  • High energy efficiency with roller energy chains
  • Service life of 10 years and more with energy chains and cables
  • Robust in all applications such as wind, weather, dirt, chemicals and bulk goods
  • Fast installation and retrofitting of cables and hoses

Other products for long travel distances

Roller energy chain P4HD.56R

P4HD.56R rol e-chain

P4.1 series

P4.1 energy chain
  • Internal heights: 56 - 80mm
  • Travels up to 800m and more
  • Speeds up to >5m/s
  • Intelligent wear monitoring possible

Complete iSet solutions

Complete systems for long travels

You might also be interested in

Energy chains shop

Energy chains shop

Energy chain configurator

Energy chain configurator

Energy chain recycling

chainge programme for energy chains