Cable guidance on the FANUC CRX

igus is FANUC CRX Equipment Partner

Fanuc CRX robot arm with white and green housing on a white background.

Fastening points axis 1 & 6

Connection to axis 6

Connection axis 1

Installing a triflex R energy supply system on the FANUC CRX

Cobot clamp range

Cobot clamp for fastening a collaborative robot.

Hook and loop clamp

  • 1x plastic holder
  • 1m Velcro tape
  • most favourable clamp in the range
  • silicone-free
  • maximum freedom for cable routing
Cobot clamp for securing a collaborative robot.

Clamp without strain relief

  • 1x plastic holder
  • 1m Velcro tape
  • 1x light mounting bracket size 30 or 40
  • suitable for TRE, TRC & TRL in size 30 or 40
  • silicone-free
Cobot clamp with strain relief for securing a cable to the robot arm.

Clamp with strain relief

  • 1x plastic holder
  • 1m Velcro tape
  • 1x light mounting bracket size 30 or 40
  • In size 40 optionally with long and short strain relief teeth
  • Suitable for TRE, TRC & TRL in size 30 or 40
  • silicone-free
Cobot clamp with protector for secure mounting of a collaborative robot.

Clamp protector

  • 1x plastic holder
  • 1m Velcro tape
  • 1x round protector size 40
  • Protector can carry TRE, TRC & TRL in size 40
  • silicone free
Cobot clamp with PMA clip for cable fastening on the robot arm.

PMA hose clamp

  • 1x plastic holder
  • 1m Velcro tape
  • PMA clip
  • available in 5 sizes for corrugated hoses with diameter:
    Ø17 mm, Ø23 mm, Ø29 mm, Ø36 mm and Ø48 mm
  • silicone-free
triflex R cable carriers TRC, TRE and TRL in orange.

e-chain that goes with the cobot clamp

Consulting

I look forward to answering your questions

International company for Electrical Engineering, I.E.E. (Non-port business) - igus® Distribution Partner+201144146285Write e-mail

Shipping and consultation