Energy and signal supply system in gantry loaders: high speeds, quiet operation

Reliable cable routing with travel lengths of up to 33 m and accelerations of up to 10 m/s

Profile

  • What was needed: P4 series profile roller chains, E4.1 series energy chain, guide trough, chainflex® cable; all supplied fully assembled as a readychain® complete system.
  • Requirements: The gantries manufactured to date are 20 to 33 metres long and require correspondingly long cable guides. And all this at travelling speeds of 3 m/s and accelerations of 7 to 10 m/s2.
  • Industry: material handling
  • Success for the customer: The P4 roller chains enable smooth, even running with travel lengths of up to 800 metres.
    The required drive power of the chain has been significantly reduced and the service life increased.
readychain