Order turned parts and milled parts online

CNC service

Tolerance check

Drawing tolerance check
Drawing tolerance check

3D model configurator

Configurator
Configurator

6 reasons for turned and milled parts made of plastic

Lubrication and maintenance-free

Resistant to chemicals

FDA-compliant

Temperature resistant

Lightweight

Predictable service life

The right material for your project!

Materials

Refer to our manufacturing standards

Caliper
  • Nominal dimension up to 30mm: IT 9/10
  • Nominal dimension over 30 to 180mm: IT 10/11
  • Nominal dimension over 180 to 500mm: IT 11/12/13
  • Nominal dimension over 500mm: Statement only after individual testing

If you have different requirements

Deviating requirements

Configure your wishes and receive direct price feedback.

When and why CNC machining is worthwhile for your turned and milled parts​

Large variety of materials and material quality:

High surface quality:

Precise component dimensions with tight tolerances:

Economical for small to medium quantities:

See these application examples for yourself:

Sliding blocks for 2-post lift

Sliding block

Rollers for belt deflection in an ironing machine

Ironing machine

Component for a pasta sauce filling machine

Filling machine

Rollers for conveyor belt

Conveyor belt

Your questions and our answers (FAQ)

FAQ

Consulting

I look forward to answering your questions

International company for Electrical Engineering, I.E.E. (Non-port business)+201144146285Write e-mail

Shipping and consultation