XYZ gantry robots

With individual stroke length as desired

The requirements for motorised adjustments are becoming ever more demanding, installation spaces are reducing in size and customised solutions are sought for many systems. The XYZ linear robots from igus® are available as individual or standard versions that can be delivered within 24 hours. For the standard version, we are happy to adapt individual stroke lengths. Please contact us!

Possible technical parameters:
  • Load capacity: 50N
  • Repetition accuracy: 0.8mm
  • Max. speed: 0.5m/s
  • Max. acceleration: 1.5m/s²
  • Working area: 3000 x 3000 x 750mm
drylin® XYZ gantry robot

Implement three-dimensional linear applications

  • Easy installation
  • Proximity switch mounting by means of T slot along the entire length of the section
  • Ready-to-use modular kit with cantilever axis
  • Everything from one source

Typical application areas:
  • Measurement and testing 
  • Handling and assembly technology
  • Identification in microelectronics and medical technology
  • Tasks in the handling of small parts
  • Simple handling tasks
Gantry robots with defined stroke lengths in 24 hours

Configure and request individual XYZ gantry robots

Request your custom XYZ gantry robot online and send us your completed request form. We would also be happy to assist you with a telephone consultation.
 
 
Request custom XYZ gantry robot
Request custom XYZ gantry robot

Drive for linear robots

Free positioning of electric drives with Gantry Drive

The drylin® E electric motors are generally positioned outside the linear robot system within the XYZ robots. The new drylin® E Gantry Drive linear robot drive allows the motor to be freely positioned between two linear axes. As a result, the electric motor no longer protrudes from the linear system.
Learn more about Gantry Drive

Simple installation of the igus® XYZ linear robot systems

Installation instructions of the XYZ gantry robots
Installation instructions for proximity switch kits

Improve technology with igus®

Tech up

  • Loads up to 5kg
  • Precision requirements up to approx. 0.2mm
  • Speeds up to max. 0,5m/s
Reduce costs with igus®

Cost down

  • Cost-effective complete systems with motors, couplings and other accessories
  • Simple, modular design
  • Everything from one source
  • Simple programming and control system through igus Robot Control
igus proves it

Proof

igus is sustainable

Sustainability

  • 100% clean operation
  • No washing out of grease and oil in the cleaning process
  • Lubrication-free and maintenance-free
  • igus supports the circular economy of plastics and is investing in chemical recycling. Learn more about this topic at: Plastic2Oil

igus® gantry robot in the application


Technical data for download



The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH