Cost down
With the drylin® lead screw technology

Lead screw drives are machine elements that convert rotary movement into linear motion (transmission threads). igus high helix and trapezoidal lead screws are available in three different lead screw materials (steel, stainless steel and aluminium) and in combination with more than seven different lead screw nut materials. Friction-optimised iglidur materials allow quick, simple configuration and ordering of applications that require no lubrication or maintenance.
The asymmetrical threads of the dryspin technology developed by igus increase service life, and its flat flank angle increases efficiency. The geometry of the lead screw nut suitable for the threaded rod is variable, even in the standard item. There are geometries for everything from cylindrical designs to designs with flanges or spanner flats to clearance-reducing lead screw nuts, such as zero-backlash, low-clearance, and anti-backlash lead screw nuts.


Costs 50.9% less

than metallic sliding thread nuts

Accessories and special geometries

Accessories online shop
 
 

 

Calculate service life quickly and easily online

In just a few minutes, determine how long our plastic lead screw nuts will last in your application – and then select the lead screw system with the best price-performance ratio. Individually designed for your application.  
To the engineer's tool box

Free dryspin® sample

Your own sample lead screw system with summarised information

  • Lubrication-free and maintenance-free
  • Higher efficiency
  • Longer service life due to asymmetry
  • Media-resistant
  • The radius tooth design ensures quiet, low-vibration running
  • Service life can be calculated online
Order a free sample here

Applications
With cost-effective solutions


The dryspin® technology

High efficiency and low wear

The patented dryspin high helix thread technology was developed by us in 2015 and offers numerous advantages compared to conventional high helix threads. Due to the flat thread angle, they convert the exerted power efficiently into a translational movement. With properties and shapes matching the plastic nut and lead screw, dryspin thereby provides an even longer service life and more efficiency for high helix threads. Due to the rounded tooth geometry, the contact area between lead screw and nut is reduced, and the lead systems operate quietly and without vibration under load.
 
The larger spaces between the individual dryspin threads result in a higher share (factor 1.3) of tribologically optimised polymer in the threads. More wear-resistant material and higher levels of efficiency are crucial for a service life that is up to five times longer compared to conventional high helix threads.
 
Take advantage of our machining service - we manufacture ready-to-fit lead screws based on your requirements. For this, use our lead screw configurator or send us a drawing. We will then provide a quotation.
Go to online lead screw shop
dryspin technology

Do you need other cost comparisons for lead screw systems made of plastic or metal to determine your savings potential? We advise you! It's our job!


 

Tech up. Cost down. Change now!

Change to drylin® lead screw technology now

Consulting

I look forward to answering your questions

Photo
Thorben Hendricks

Leiter Geschäftsbereich
dryspin® Gewindetriebe

Write e-mail

Shipping and consultation

In person:

Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH