The e-skin flat single pods consist of individually connectable cable chambers. One or more cables can be inserted into these chambers. Here at least 2 chambers must be connected with each other.
There are closed versions and openable versions. With the openable version, the chambers can be opened and closed with a zipper closure.
One chamber is closed or opened at a time and extended with further chambers until the required width is reached. For the closed single profile SKF12C, a support chain SKF.S.080.070.0 is available, which equips the e-skin flat with an unsupported length and the defined radius of 70mm. This support chain must only be used in connection with this single profile.
The e-skin flat single pods consist of individually connectable cable chambers. One or more cables can be inserted into these chambers. Here at least 2 chambers must be connected with each other.
There are closed versions and openable versions. With the openable version, the chambers can be opened and closed with a zipper closure.
Openable version
This test shows how quiet the igus 'e-skin flat' cable for cleanrooms is. Compared to flat ribbon cables from competitors, the e-skin flat has a noise level of only 29dB(A) - tested in the igus laboratory, Cologne with 1.5m/s unsupported, on standard support for sound measurement (dampened plate, without guide). 1m distance to the measuring device.
e-skin flat with 29dB(A)
BCompetitor 1 with 33dB(A)
CCompetitor 2 with 40dB(A)
The e-skin flat with e-chain is a supplement to the e-skin flat single pods, which enables unsupported travels.
Discover here further e-chains novelties 2020 for different applications.
igus e-skin flat SKF12.4.03.1.01 is used in a linear system with air bearings. The e-skin flat has no minimum order quantity, shows almost no visible wear and tear and can be implemented in the smallest installation space.
Here you will find an overview of further successful examples of our customers.