A cherry picker shows an igus cable system against a blue sky.

Components for aerial lifts, telescopic boom platforms

Products for construction machinery

Cut-out e-chains YE-Hybrid-Chain with two guide units and rollers.

The combined advantages of plastic and steel

  • Almost 50% less weight than comparable steel chains
  • 50% more unsupported length than a comparable plastic e-chain®
  • High tensile strength
e-chains E4Q energy chain with open segments for cable and hose routing.

Robust, quiet and modular

  • Tool-free opening and closing
  • Reduced protrusions in the interior, for easier filling when the e-chain is open
  • More pull-out strength of the crossbars
E2.1 cable carrier for moving cables, side view.

Medium-sized energy chains

  • Quick assembly
  • High stability and quiet running
  • Wide range of mounting options
Cable carrier with several routed cables and connectors.

Pre-fitted e-chain systems

  • Assembly time reduced by up to 95%
  • Throughput times lowered by half
  • Minimised machine downtimes
  • Assembly on site - international service with 31 locations

No need for lubricants

  • Reliable under high loads
  • Absolutely lubrication-free
  • Maintenance-free
  • Dirt-resistant
chainflex cable with 4-year guarantee seal.

For reliable data transfer

  • For heavy-duty use
  • Oil-resistant
  • UV-resistant
  • Outer jacket made of either TPE, PUR or PVC
ECS System E with cable carrier and labels for technical features.

Hybrid energy chain YE

igus E4Q system with a banner mounted straight.

Energy chain E4Q

iglidur sample box for high loads with plain bearing samples in different colors.

Plain bearings for high loads

Sample box with 3D-printed wear parts from the igus printing service.

3D printing material sample box

Excavator cab with control console and seats for construction machinery.
Linear guides, plain bearings, e-chains, linear axes and more

motion plastics for vehicle cabins

Online tools for enjoyneering in a tablet interface with several connected detail windows.

Energy chain configurator

Construction machinery applications overview with crane, drilling rig, conveyor, and telescopic lift.

Success stories

Consulting

I look forward to answering your questions

International company for Electrical Engineering, I.E.E. (Non-port business)+201144146285Write e-mail

Shipping and consultation