Elastic retraction system (RSE) for small robotics

triflex® RSE with retraction

RSE numbered with deflection
  1. Up to 500 mm retraction length possible with triflex® RSE
  2. For TRC and TRE
  3. Supplied pre-assembled with fixed point on the left or right
  4. Customised mounting options thanks to compact adapter brackets
  5. Maintenance-free igus® drylin® W linear unit
  6. Individually adjustable mounting position
  7. Open, clear system, slim design
  8. Also suitable for extreme accelerations (thanks to low total weight)
  • For TRC-TRE series with ø index 40 mm
  • Reacts extremely quickly even with highly dynamic robot programmes
  • No influence on the robot's handling capacity due to low additional load on the robot
  • Universally adjustable mounting brackets
  • Maintenance and lubrication-free igus® drylin® W linear unit
  • For maximum degrees of freedom
  • Plenty of freedom for the programmer
  • For cable diameters up to 11 mm
triflex® RSE Drawing
triflex® RSE Drawing

Functionality of the RSE system with deflection

  • Very low weight
  • Constant retraction force
  • No adjustment of the retraction force necessary
  • Cable can be inserted on the right or left side

Complete your RSE retraction system with the right accessories

RSE with deflection complete and numbered

Consulting

I look forward to answering your questions

International company for Electrical Engineering, I.E.E. (Non-port business)+201144146285Write e-mail

Shipping and consultation