What can iglidur® materials for high temperatures do?

What can these materials do?

Here you will find high-temperature specialists for continuous operating temperatures up to +250 °C (exception: iglidur® V400 with +200 °C). In the meantime, the iglidur® X6 surpasses the standard iglidur® X here in many rotating and pivoting applications. iglidur® Z has also been long established as standard with extremely low wear rates under high loads and/or temperatures. iglidur® V400 is characterised as a problem solver in many special cases, and iglidur® UW500 is the specialist for hot liquids.

Like all iglidur® materials, high-temperature specialists have the following specifications:


iglidur® X - the chemical and temperature specialist

  • Up to 150 MPa static
  • Temperature resistant from -100 °C to +250 °C in continuous operation
  • Universal chemical resistance
  • Fulfils the fire prevention requirements of the Federal Aviation Administration of the USA (FAA) for aircraft interiors
  • High compressive strength
iglidur® X products and table with specifications

iglidur® X6 – The high temperature specialist up to +250°C

  • Runs up to six times longer than iglidur® X
  • Continuous operating temperature up to +250 °C
  • Up to 50 % better press-fit than iglidur® X
  • High compressive strength
iglidur® X6 products and table with specifications

iglidur® Z - Extremely long service life under extreme conditions

  • Wear-resistant and resistant to impacts even under high loads and high temperatures
  • Excellent wear resistance, especially with high loads
  • High thermal resistance
  • For extremely heavy-duty applications
iglidur® Z products and table with specifications

iglidur® V400 - For soft shafts and high temperatures

  • Excellent wear resistance with soft shaft materials and for temperatures up to +200°C
  • Good chemical resistance
  • Flexible
iglidur® V400 products and table with specifications

iglidur® HSD350 - All-rounder suitable for steam sterilisation

  • Continuous use up to +180°C
  • High media resistance
  • Corrosion-free
  • For wet environments
iglidur® HSD350 material and specifications

iglidur® UW500 – For hot liquids

  • For underwater use at high temperatures
  • For fast and constant movement
  • Lubrication and maintenance-free
iglidur® UW500 products and table with specifications

igus products made of iglidur materials in the online shop

1) Max. long-term application temperature
2) Max. permissible surface pressure at+20°C
3) Best combination for p = 1 MPa, v = 0.3 m/s, rotating


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH