Materials banner

What can the iglidur® materials for special applications do?

  • Electrically conductive, very pressure-resistant
  • Electrically conductive
  • High compressive strength
  • Good temperature resistance
iglidur® F material
  • ESD-compatible, wear-resistant and dissipative
  • To avoid electrostatic charging
  • Also suitable for wet environments
  • Free from lubrication and maintenance
iglidur® F2 material
  • The automotive standard for temperatures up to +200°C
  • Low coefficient of friction
  • High wear resistance
  • High temperature resistance: -40°C to +200°C
iglidur® H4 material
  • The underwater endurance runner, for fast rotation under water
  • For use under water
  • For fast and continuous rotation
  • Long service life
iglidur® UW material
  • The biopolymer, based on renewable raw materials
  • Based on renewable raw materials
  • Universally applicable
  • Free from lubrication and maintenance
iglidur® N54 material
  • V0 classification according to UL94, universal V0 classification according to UL94
  • Fulfils the fire protection requirements of the US Federal Aviation Administration (FAA) for aircraft interiors
  • High abrasion resistance
  • Universally applicable
iglidur® G V0 material
  • Environmentally friendly, versatile and cost-effective
  • Good mechanical specifications
  • Robust
  • Cost-effective
  • Good media resistance
iglidur® J2 material
  • According to ISO 22 196:2011
  • Antibacterial
  • Universally applicable
  • Good media resistance
iglidur® AB material
  • Fulfils the fire protection standard DIN EN 45545 HL3, R22/R23, fire-retardant
  • High wear resistance
  • Low coefficient of friction
  • Free from lubrication and maintenance
iglidur® RW370 material
  • High flexibility and quiet
  • Elimination of noise
  • Extremely high flexibility
  • Sealing function possible
iglidur® B material
  • Free from PTFE and silicone
  • Good abrasion resistance
  • Dry operation
  • Good abrasion resistance
  • Free from lubrication and maintenance
iglidur® C material

Consulting

I look forward to answering your questions

International company for Electrical Engineering (I.E.E.) (commercial manager)+201144146285Write e-mail

Shipping and consultation