Powerful energy supply for cable and pipe laying equipment.

Pipe-layers

Pipe-laying tower

e-chains on the pipe-laying tower

Tensioner

e-chains in the tensioner

Rotary cranes

e-chains in rotary cranes

Retractable thrusters

e-chains in retractable thrusters

Top products

E4.350 series e-chain®
  • For large, heavy and rigid cables
  • Tested for heavy loads with up to 650kg/m
  • Highly wear-resistant, withstands corrosion, oil and seawater
E4.1 e-chain
  • Robust and up to 70% lighter than steel
  • No parts fall out thanks to special interior separation
  • Modular design
RBR energy chain
  • Rotation systems with a rotation of up to 900°
  • Integrated strain relief and cable guidance in the guide trough
  • Simple integration into the customer's structure

Services

Engineering service

Engineering service

Installation service

Installation

Test laboratory

Tests

Consulting

I look forward to answering your questions

International company for Electrical Engineering, I.E.E. (Non-port business)+201144146285Write e-mail

Shipping and consultation