Safe cable guidance and lubrication-free bearing for wastewater treatment plants

Movement on circular and longitudinal clarifiers made maintenance-free

Flizz sliding system with orange energy supply system on a water channel installation.

Our top products for wastewater treatment plants

Basic flizz in a sewage treatment plant with e-chain for cable guidance.

Energy chain for longitudinal clarifiers

igubal bearing in a sewage treatment plant, used on a water treatment arm.

Pillow block and flanged bearings for ...

  • ... Bearings of scraper blades in the secondary clarifier
  • ... Shaft bearings in filter systems
  • Maintenance-free and lubrication-free
  • Compensation of misalignment
  • Resistant to dirt, grime
  • Corrosion-free and vibration-dampening
Gate valve with dryspin lead screw for the sewage treatment plant.

Lead screw technology in shut-off valves

  • Lubrication and maintenance-free
  • Dirt-resistant
  • Temperature-resistant
  • Chemical resistance
  • This makes it ideal for use in shut-off valves, for example
PRT slewing ring bearing for sewage treatment plant and water treatment, compared with the application.

Slewing ring bearing in the circular scraper tank

  • Ready to install for lubrication-free dry operation
  • Maintenance-free sliding elements
  • High load capacity of up to 150,000N
  • For use in combination with high temperatures, humidity and chemicals
  • Long service life, can be predicted online free of charge
i.Sense ec.p monitors a cable carrier in a sewage treatment plant and warns of wear or damage.

Intelligent condition monitoring

  • Condition monitoring of the cable guide on the longitudinal scraper
  • Extension of the maximum service life
  • Avoid downtime and high costs with early warnings
  • Operating data of the sensor system can be called up easily
iglidur sliding plate in a sewage treatment plant under a conveyor system.

Plates at screw-on points of the scraper

  • Thermally expandable plate between foundation and steel plate
  • Prevent torn screws or cracks in the foundation
  • Low moisture absorption

Solutions for wastewater treatment plants: the basic flizz system with chainflex cables

  • 24/7 reliability, even under harsh conditions
  • Travels of up to 200m for safe energy and data guidance
  • Reduce maintenance costs with durable technology

Why should I use an e-chain as a cable guide on longitudinal clarifiers?

  • No regular replacement of cables required
  • No slip ring: no replacement of contacts
  • Safe guidance: no tangling or damage of cables
  • Protection against weather and dirt thanks to compact housing
  • Up to 50% shorter cable length compared to festooning
  • No separate drive as with the motorised cable reel, which saves material and energy

Success stories

Light energy chain for large project: AMORAS

Aeriel view of settling basins at a wastewater treatment plant.

Sewage treatment without downtime in the Plauen sewage plant

Wastewater tank with rail guide along the edge.

Safe energy supply at the secondary clarifier

Wastewater treatment plant with basins and walkways under a blue sky.

Intelligent sensor technology in wastewater treatment plant cable guidances

Cable carrier at a wastewater plant guides cables along a concrete edge.

Energy chain protects the energy and signal supply in snow and frost

Treatment basin with e-chains and accessories at a wastewater plant in front of forested mountains.

Tested in the test laboratory for use in the real world

More information

Wastewater treatment plants product brochure

Brochure page with igus e-chains for sewage plants and several application photos.

Installation service

Protective gear and screwdriver on a cable carrier.

Consulting

I look forward to answering your questions

International company for Electrical Engineering, I.E.E. (Non-port business)+201144146285Write e-mail

Shipping and consultation