Tailored high-performance polymers for industrial vehicles

Products for industrial vehicles

E2/000 e-chain®
  • Fast installation
  • High stability and quiet running
  • Wide range of fixing options
The alternative to the cable drum
  • No tensile strain on the cables
  • Different media and diameters possible in one drum
chainflex® cables
  • Up to 4-year guarantee
  • Unharnessed or harnessed
  • Developed for moving applications
iglidur Q2
  • Durable heavy-duty bearing
  • Wear-resistant and dimensionally stable under high loads
  • No additional lubricants required
  • Maintenance-free
iglidur PRT slewing ring bearings
  • Ready-to-install and maintenance-free solution
  • Robust and corrosion-free for high loads
  • For changing ambient media
drylin N linear guide
  • Compact type
  • Spring preload for variable distances on a rail
  • Rattle-free and precisely adjustable

Products for industrial vehicle cabins

Industrial vehicle cabin with igus products
  1. Mirror adjustment: Low friction and wear values with iglidur J plain bearings
  2. Monitor adjustment: Flexible and easy positioning with drylin W guide carriages
  3. Steering column bearing: High resistance to dirt with iglidur G plain bearings
  4. Hydraulic valve connection: Compensation of misalignments with igubal double joint
  5. Pedal mechanism: Clearance-free pre-loaded bearings with iglidur JVSM
  6. Armrest adjustment: Easy dry operation with drylin W linear guides
  7. Seat bearing adjustment: Safe energy supply with E2 e-chain and chainflex cables

Tested in the test laboratory for use in the real world

More information

Forklift industry brochure
igus online tools on your tablet
Customised components

Consulting

I look forward to answering your questions

International company for Electrical Engineering, I.E.E. (Non-port business)+201144146285Write e-mail

Shipping and consultation