Safe guidance and visually appealing
The triflex® TRE system from igus® provides safe and secure cable guidance and blends into the surroundings in the best possible way.
Clean, silent, and light...these are the most important features at the centre of the production of furniture and furnishings. This alone creates such great demand in the furniture industry for components from motion plastics® specialist igus®. But the lubrication-free high-performance plastics can do even more: they glide smoothly with little effort and remain maintenance-free over their entire service life. Thanks to the dry operation, there is no danger of neighbouring materials such as textile covers, leather or wood being soiled. Plain bearing solutions and energy supplies with flexible cables are deployed everywhere there is movement. Whether hidden or visible, in soft opening table drawers or in flexible sofa arrangements with a range of seat settings, in kitchen cabinets, in the bathroom or garden – igus® product solutions prove their worth day after day in the roughest of industrial applications and it is not uncommon for them to receive the iF Design Award.
Contact an expert now
Lubrication-free - for the life of the partNo risk of high-quality materials being soiled or furniture users picking up greasy marks
Silent operation and smooth slidingHardly any running noise through omission of balls and perfectly harmonised polymeric materials
Wide range of sizes and versionsSuitable for even the most confined of installation spaces
Easy, straightforward assembly and cost-effectiveThanks to the use of lubrication-free high-performance plastics in plain bearings and energy chains as well as anodised aluminium in guide rails
Available from stockMany products available from stock, ready to ship within 24hrs
Movable kitchen furniture - Quiet and maintenance-free
Applications in the furniture industry
Convince yourself of the quality of our products for the furniture-making industry and industrial design segment and order our free sample boxes for plain bearing and linear technology right away.
Now order the dry-tech® box
Now order a drylin® W linear system
For the smallest of installation spaces
Lightweight
Silent
Can be easily clipped onto the chain
Magnetic mounting brackets
Flexible fitting
Extremely wear-resistant
Low coefficients of friction
Vibration dampening
Compensation for misalignment
Corrosion-free, easy to clean
Resistant to high loads
Suitable for high loads
Lowest coefficients of friction
Maintenance-free
Individual solutions are just as much part of the igus® product range as standard parts. Our experts match the choice of the manufacturing process and the component material precisely to your needs. The right material for your purposes is selected from a wide range of wear-resistant and maintenance-free high-performance polymers.
drylin® test laboratory with some 500 tests each year
Test laboratory for plain bearings with a wide range of tribo test rigs