Car in the car wash under water jets.

Corrosion and media-resistant: Components for washing systems

  • Free from lubrication and maintenance for 24/7 use
  • Insensitive to dirt and moisture
  • Media-resistant and corrosion-free
  • Lightweight
  • Vibration-dampening
  • Complete systems or individual components from batch size 1
  • Online configuration and service life calculation

Products for car washes

Energy chains

  • Low abrasion, vibration-free and extremely strong
  • Fits into tight installation spaces
  • Suitable for long travels
igus readychain energy chain with multiple cables and connectors.

Harnessed readychain systems

  • Reduction of production costs
  • Minimised logistics effort
  • Lowered assembly time
Five Chainflex cables with exposed conductors in different cross-sections.

Cables for movement

  • Calculable and configurable service life
  • Available from stock, from a length of 1m
  • Cables for every type of movement
igubal rod end with metal bushing.

igubal spherical bearings

  • Resistant to dust and dirt
  • 80% lighter than metallic alternatives
  • Lubrication-free and low-maintenance
DryLin-W guide carriage with two rollers and a metal bracket.

drylin linear guide

  • Corrosion-free
  • Dirt-resistant
  • Lightweight and robust
Three xiros ball bearings in white, blue, and dark gray side by side.

xiros ball bearings

  • Temperature-resistant from -40 to +80°C
  • Robust and corrosion-resistant
  • Lightweight and low-maintenance

Successful customer applications

Train wash with Smart Plastics and a monitored guide element on the train.
Industrial system with two robots and one person between large blue steel structures in a hall.
igus material sample next to a car tire covered in foam.
Rear of a car with a water jet spraying onto a floor plate in a test rig.
igus DryLin-Hybrid guide element on a linear rail.

Tested for real use in the test laboratory

Why e-chains?

Cable chain with guided cables in a technical detail view.

e-chain configurator

Tablet with igus e-ketten® Expert for selecting the right energy chain for an application.

Consulting

I look forward to answering your questions

International company for Electrical Engineering, I.E.E. (Non-port business)+201144146285Write e-mail

Shipping and consultation