Maintenance-free and lubrication-free knife edge rollers

Knife edge roller A181 for web guiding and deflection.

What you will find on this page:

Advantages of our rollers for rolling knife edges.

  • For particularly tight belt deflection
  • Free from maintenance and lubrication
  • Suitable for direct contact with food
  • No product contamination from lubricants
  • Durable and wear-resistant
  • Hygienic design without ball or needle rollers
  • Resistant to temperatures and chemicals
  • Easy to clean
  • Cost-effective
Two people look at a tablet with information about knife edge rollers.

Product white paper

Knife edge rollers in front of an injection moulding machine.

Injection moulding

Configure an igus part online and load the STEP file into the machine.

Bar stock

Where are knife edge rollers already being used successfully?

Conveyor belt and sensor unit on a production line.
"Our systems are used around the world, and they do not fail. iglidur knife edge rollers simply work and have hardly any noticeable wear. They are also easy to assemble, and our customers do not need to spend time maintaining them."

Jürgen Werner

Design Engineer, Krones AG

Wear tests of various iglidur materials: results from the test laboratory

Wear of different materials for rollers at 0.3 and 0.3 m/s and 1 MPa and 2 MPa.
Chart of wear for different materials in rollers: 304 stainless steel shows less wear than hard chromed aluminium.

Application in food processing

Consulting

I look forward to answering your questions

International company for Electrical Engineering, I.E.E. (Non-port business)+201144146285Write e-mail

Shipping and consultation