drylin® W assembly instructions

During the installation process, a compressive strength of minimum 50N is recommended on the centre of the mounting surface. Alternatively, a plastic hammer/soft face hammer can be used during and after the assembly to align the bearing.Tightening torque:
W-06: M4 = 1.5Nm
W-10: M6 = 6.0Nm
W-16: M8 = 15.0 Nm
W-20: M8 = 15.0 Nm

Installation instructions for drylin® W rail: with pillow block or complete carriage

Tightening order of the screws Tightening order of the screws
Tightening order of the screws Tightening sequence of the screws



The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH